Title |
Information |
Product Number: |
HCTS04KMSR |
Pkg. Name: |
K14.A |
Pkg. Previous Code: |
KBP |
Pkg. Code: |
KBP |
Lead Count: |
14 |
Length: |
9.8 mm |
Width: |
6.5 mm |
Thickness: |
0 mm |
Pb (Lead) Free: |
No |
Title |
Information |
Carrier Type: |
Tray |
Pkg. Type: |
CFP |
list
More Package Details