Title Information
Product Number: HS9-508BRH-8
Pkg. Name: K16.A
Pkg. Previous Code: KBJ
Pkg. Code: KBJ
Lead Count: 16
Length: 10.4 mm
Width: 6.9 mm
Thickness: 0 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: CFP
Moisture Sensitivity Level (MSL): Not Applicable
Pkg. Class: V
Pb Free Category: Gold Plate over compliant Undercoat-e4

More Package Details