Title Information
Product Number: HS9-6664RH-T
Pkg. Name: K28.A
Pkg. Previous Code: KBR
Pkg. Code: KBR
Lead Count: 28
Length: 18.3 mm
Width: 12.7 mm
Thickness: 0 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: CFP
Moisture Sensitivity Level (MSL): Not Applicable
Pkg. Class: HERMETIC
Pb Free Category: Gold Plate over compliant Undercoat-e4
RoHS Info:
(PDF)
English
Japanese

More Package Details