Title | Information |
---|---|
Pkg. Name | K28.A |
Pkg. Previous Code | KBR |
Package Description | 28 LD FLATPACK,SOLDER SL |
Package Status | Active |
Package Type | CFP |
Class | HERMETIC |
Package Code | KBR |
Category | HERMETIC |
Lead Count | 28 |
Pb (Lead) Free | Yes |
Length | 18.29mm |
Width | 12.7mm |
Thickness | 0mm |
Pitch | 1.27mm |
Pkg. Dimensions (mm) | 18.29 x 12.70 x 0.00 |