Title Information
Product Number: IS1-2981RH/PROTO
Pkg. Name: D18.3
Pkg. Previous Code: DBA
Pkg. Code: DBA
Lead Count: 18
Length: 22.9 mm
Width: 7.5 mm
Thickness: 2.41 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: SBDIP
Moisture Sensitivity Level (MSL): Not Applicable
Pkg. Class: V
Pb Free Category: Gold Plate over compliant Undercoat-e4

More Package Details