Title | Information |
---|---|
Pkg. Name | D18.3 |
Pkg. Previous Code | DBA |
Package Description | 18 LD SBDIP, SOLDER SEAL |
Package Status | Active |
Package Type | SBDIP |
Class | HERMETIC |
Package Code | DBA |
Category | HERMETIC |
Lead Count | 18 |
Pb (Lead) Free | Yes |
Length | 22.86mm |
Width | 7.49mm |
Thickness | 2.41mm |
Pitch | 2.54mm |
Pkg. Dimensions (mm) | 22.86 x 7.49 x 2.41 |