Title | Information |
---|---|
Product Number: | ISL70020SEHML |
Pkg. Name: | J4.A |
Pkg. Previous Code: | JSC |
Pkg. Code: | JSC |
Lead Count: | 4 |
Length: | 9 mm |
Width: | 4.7 mm |
Thickness: | 1.83 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Tray |
Pkg. Type: | CLCC |
Moisture Sensitivity Level (MSL): | Not Applicable |
Pb Free Category: | Gold Plate over compliant Undercoat-e4 |