Title | Information |
---|---|
Pkg. Name | J4.A |
Pkg. Previous Code | JSC |
Package Description | 4pin 4.7x9mm CLCC (SMD) for 30bump flip-chip |
Package Status | Active |
Package Type | CLCC |
Class | HERMETIC |
Package Code | JSC |
Category | HERMETIC |
Lead Count | 4 |
Pb (Lead) Free | Yes |
Length | 8.99mm |
Width | 4.7mm |
Thickness | 1.83mm |
Pitch | 0mm |
Pkg. Dimensions (mm) | 8.99 x 4.70 x 1.83 |