Title Information
Product Number: ISL71841SEHVF
Pkg. Name: R48.A
Pkg. Previous Code: RKY
Pkg. Code: RKY
Lead Count: 48
Length: 14.2 mm
Width: 14.2 mm
Thickness: 2.21 mm
Pb (Lead) Free: Exempt
Title Information
Carrier Type: Tray
Pkg. Type: CQFP
Moisture Sensitivity Level (MSL): Not Applicable
Pkg. Class: V
Pb Free Category: Gold Plate over compliant Undercoat-e4

More Package Details