Skip to main content

RKY (CQFP 48)

Title Information
Pkg. Name
Name used to describe Renesas packages.
R48.A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
RKY
Package Description
Descriptive text for this package.
48 LD CQFP, SOLDER SEAL
Package Status
Active
Package Type
CQFP
Class
HERMETIC
Package Code
The unique identifier of this package.
RKY
Category
HERMETIC
Lead Count
48
Pb (Lead) Free
Yes
Length
14.22mm
Width
14.22mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2.21mm
Pitch
1.02mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
14.22 x 14.22 x 2.21

Documentation

Type Title Date
Package Outline Drawing PDF 80 KB
1 item