Title Information
Product Number: ISL71841SEHVL
Pkg. Name: J44.A
Pkg. Previous Code: JDL
Pkg. Code: JDL
Lead Count: 44
Length: 16.5 mm
Width: 16.5 mm
Thickness: 0 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Tube
Pkg. Type: CLCC
Moisture Sensitivity Level (MSL): Not Applicable
Pkg. Class: V
Pb Free Category: Hot Solder Dip

More Package Details