Title | Information |
---|---|
Pkg. Name Name used to describe Renesas packages.
|
J44.A |
Pkg. Previous Code Package code maintained as part of the Renesas and Intersil merger.
|
JDL |
Package Description Descriptive text for this package.
|
44 pin CLCC, SOLDER SEAL |
Package Status | Active |
Package Type | CLCC |
Class | HERMETIC |
Package Code The unique identifier of this package.
|
JDL |
Category | HERMETIC |
Lead Count | 44 |
Pb (Lead) Free | Yes |
Length | 16.51mm |
Width | 16.51mm |
Thickness Seated height or Package height
(Please check the outline drawing) |
0mm |
Pitch | 1.27mm |
Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5
|
16.51 x 16.51 x 0.00 |