Title | Information |
---|---|
Product Number: | ISL72813SEHL/PROTO |
Pkg. Name: | J44.A |
Pkg. Previous Code: | JDL |
Pkg. Code: | JDL |
Lead Count: | 44 |
Length: | 16.5 mm |
Width: | 16.5 mm |
Thickness: | 0 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Tube |
Pkg. Type: | CLCC |
Moisture Sensitivity Level (MSL): | Not Applicable |
Pkg. Class: | V |
Pb Free Category: | Gold Plate over compliant Undercoat-e4 |