Title | Information |
---|---|
Product Number: | ISL73040SEHVL |
Pkg. Name: | J8.A |
Pkg. Previous Code: | JSE |
Pkg. Code: | JSE |
Lead Count: | 8 |
Length: | 6 mm |
Width: | 6 mm |
Thickness: | 1.78 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Tray |
Pkg. Type: | CLCC |
Moisture Sensitivity Level (MSL): | Not Applicable |
Pkg. Class: | V |
Pb Free Category: | Gold Plate over compliant Undercoat-e4 |