Title | Information |
---|---|
Pkg. Name | J8.A |
Pkg. Previous Code | JSE |
Package Description | 8pin 6x6mm CLCC (SMD) pkg |
Package Status | Active |
Package Type | CLCC |
Class | HERMETIC |
Package Code | JSE |
Category | HERMETIC |
Lead Count | 8 |
Pb (Lead) Free | Yes |
Length | 5.99mm |
Width | 5.99mm |
Thickness | 1.78mm |
Pitch | 1.4mm |
Pkg. Dimensions (mm) | 5.99 x 5.99 x 1.78 |