Title | Information |
---|---|
Product Number: | ISL73841SEHF/PROTO |
Pkg. Name: | R48.A |
Pkg. Previous Code: | RKY |
Pkg. Code: | RKY |
Lead Count: | 48 |
Length: | 14.2 mm |
Width: | 14.2 mm |
Thickness: | 2.21 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Tray |
Pkg. Type: | CQFP |
Moisture Sensitivity Level (MSL): | Not Applicable |
Pkg. Class: | V |
Pb Free Category: | Gold Plate over compliant Undercoat-e4 |