Title | Information |
---|---|
Product Number: | ISL12022MAIBZ-T |
Pkg. Name: | M20.3 |
Pkg. Previous Code: | MDV |
Pkg. Code: | MDV |
Lead Count: | 20 |
Length: | 12.8 mm |
Width: | 7.5 mm |
Thickness: | 0 mm |
Pb (Lead) Free: | Exempt |
Title | Information |
---|---|
Carrier Type: | Reel |
Pkg. Type: | SOICW |
Moisture Sensitivity Level (MSL): | 1 |
Pb Free Category: | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |