Title Information
Product Number: HA17339AF-E
Pkg. Name: PRSP0014DF-B
Pkg. Previous Code: FP-14DAV
JEITA Standard: P-SOP14-5.5x10.06-1.27
Pkg. Code: pkg_30
Lead Count: 14
Length: 10 mm
Width: 6 mm
Thickness: 2.2 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: SOP
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details