Skip to main content

pkg_30 (SOP 14)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRSP0014DF-B
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
FP-14DAV
JEITA Standard
The JEITA standard to which the device is compliant.
P-SOP14-5.5x10.06-1.27
Package Status
Active
Package Type
SOP
Class
IC
Package Code
The unique identifier of this package.
pkg_30
Lead Count
14
Pb (Lead) Free
Yes
Length
10.06mm
Width
5.5mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2.2mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
10.06 x 5.5 x 2.2
Type Title Date
Carrier/Package PDF 51 KB
Carrier/Package PDF 76 KB
Carrier/Package PDF 244 KB
Carrier/Package PDF 128 KB
Carrier/Package PDF 106 KB
Carrier/Package PDF 106 KB
Carrier/Package PDF 30 KB
Package Outline Drawing PDF 24 KB
8 items