Title Information
Product Number: HA17903APS-E
Pkg. Name: PRDP0008AF-B
Pkg. Previous Code: DP-8FV
JEITA Standard: P-DIP8-6.3x9.6-2.54
Pkg. Code: pkg_876
Lead Count: 8
Length: 10 mm
Width: 6 mm
Thickness: 5.06 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: DIP
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details