Title | Information |
---|---|
Pkg. Name | PRDP0008AF-B |
Pkg. Previous Code | DP-8FV |
JEITA Standard | P-DIP8-6.3x9.6-2.54 |
Package Status | Active |
Package Type | DIP |
Class | IC |
Package Code | pkg_876 |
Lead Count | 8 |
Pb (Lead) Free | Yes |
Length | 9.6mm |
Width | 6.3mm |
Thickness | 5.06mm |
Pkg. Dimensions (mm) | 9.6 x 6.3 x 5.06 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Package Outline Drawing | PDF 52 KB | |
Carrier/Package | PDF 106 KB | |
Carrier/Package | PDF 106 KB | |
Carrier/Package | PDF 106 KB | |
Carrier/Package | PDF 30 KB | |
5 items
|