Title | Information |
---|---|
Product Number: | HA17902AFP-E |
Pkg. Name: | PRSP0014DF-B |
Pkg. Previous Code: | FP-14DAV |
JEITA Standard: | P-SOP14-5.5x10.06-1.27 |
Pkg. Code: | pkg_30 |
Lead Count: | 14 |
Length: | 10 mm |
Width: | 6 mm |
Thickness: | 2.2 mm |
Pb (Lead) Free: | Yes |