Title | Information |
---|---|
Product Number: | 5962-8954801PA |
Pkg. Name: | F8.3A |
Pkg. Previous Code: | FAX |
Pkg. Code: | FAX |
Lead Count: | 8 |
Length: | 9.7 mm |
Width: | 6.3 mm |
Thickness: | 0 mm |
Pb (Lead) Free: | No |
Title | Information |
---|---|
Carrier Type: | Tube |
Pkg. Type: | CERDIP |
Moisture Sensitivity Level (MSL): | Not Applicable |
Pb Free Category: | Hot Solder Dip |