Skip to main content

FAX (CERDIP 8)

Title Information
Pkg. Name
Name used to describe Renesas packages.
F8.3A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
FAX
Package Description
Descriptive text for this package.
8 LD CERDIP
Package Status
Active
Package Type
CERDIP
Class
HERMETIC
Package Code
The unique identifier of this package.
FAX
Category
HERMETIC
Lead Count
8
Pb (Lead) Free
Yes
Length
9.65mm
Width
6.3mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0mm
Pitch
2.54mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
9.65 x 6.30 x 0.00

Documentation

Type Title Date
Package Outline Drawing PDF 14 KB
1 item