Title Information
Product Number: HA7-5147-2
Pkg. Name: F8.3A
Pkg. Previous Code: FAX
Pkg. Code: FAX
Lead Count: 8
Length: 9.7 mm
Width: 6.3 mm
Thickness: 0 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Tube
Pkg. Type: CERDIP
Moisture Sensitivity Level (MSL): Not Applicable
Pb Free Category: Hot Solder Dip

More Package Details