Title |
Information |
Product Number: |
EL5211TILZ-T13 |
Pkg. Name: |
L8.2X3 |
Pkg. Previous Code: |
LQA |
Pkg. Code: |
LQA |
Lead Count: |
8 |
Length: |
2 mm |
Width: |
3 mm |
Thickness: |
0.9 mm |
Pb (Lead) Free: |
No |
Title |
Information |
Carrier Type: |
Reel |
Pkg. Type: |
DFN |
list
More Package Details