Title | Information |
---|---|
Pkg. Name | L8.2X3 |
Pkg. Previous Code | LQA |
Package Description | 8 LEAD DFN 2X3 |
Package Status | Active |
Package Type | DFN |
Class | PLASTIC |
Package Code | LQA |
Category | PLASTIC |
Lead Count | 8 |
Pb (Lead) Free | Yes |
Length | 2.01mm |
Width | 3mm |
Thickness | 0.9mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 2.01 x 3.00 x 0.90 |