Title |
Information |
Product Number: |
ISL97692IIZ-T |
Pkg. Name: |
W4X4.16B |
Pkg. Previous Code: |
WFG |
Pkg. Code: |
WFG |
Lead Count: |
16 |
Length: |
1.7 mm |
Width: |
1.7 mm |
Thickness: |
0.5 mm |
Pb (Lead) Free: |
No |
Title |
Information |
Carrier Type: |
Reel |
Pkg. Type: |
WLCSP-TCURDL |
list
More Package Details