Title | Information |
---|---|
Pkg. Name | W4X4.16B |
Pkg. Previous Code | WFG |
Package Description | 4x4 ARRAY 16 BALL WAFER LEVEL CHIP SCALE PACKAGE (WLCSP) |
Package Status | Active |
Package Type | WLCSP-TCURDL |
Class | PLASTIC |
Package Code | WFG |
Category | PLASTIC |
Lead Count | 16 |
Pb (Lead) Free | Yes |
Length | 1.66mm |
Width | 1.66mm |
Thickness | 0.5mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) | 1.66 x 1.66 x 0.50 |