Title | Information |
---|---|
Product Number: | ISL97698IIZ-T |
Pkg. Name: | W3X4.12A |
Pkg. Previous Code: | WEN |
Pkg. Code: | WEN |
Lead Count: | 12 |
Length: | 1.7 mm |
Width: | 1.4 mm |
Thickness: | 0.54 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Reel |
Pkg. Type: | WLCSP-BPBC |
Moisture Sensitivity Level (MSL): | 1 |
Pb Free Category: | Pb-Free Ball Terminal (SAC405)-e1 |