Title | Information |
---|---|
Pkg. Name | W3X4.12A |
Pkg. Previous Code | WEN |
Package Description | 12 Ball WLCSP, 3x4 ARRAY, 0.4mm Pitch (with BSC)- ASEKH |
Package Status | Active |
Package Type | WLCSP-BPBC |
Class | PLASTIC |
Package Code | WEN |
Category | PLASTIC |
Lead Count | 12 |
Pb (Lead) Free | Yes |
Length | 1.69mm |
Width | 1.39mm |
Thickness | 0.54mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) | 1.69 x 1.39 x 0.54 |