Title Information
Product Number: EL9112ILZ-T7
Pkg. Name: L28.4X5
Pkg. Previous Code: LLQ
Pkg. Code: LLQ
Lead Count: 28
Length: 4 mm
Width: 5 mm
Thickness: 0.9 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Reel
Pkg. Type: QFN

More Package Details