Title | Information |
---|---|
Pkg. Name | L28.4X5 |
Pkg. Previous Code | LLQ |
Package Description | 28 LEAD QFN (4x5 mm) |
Package Status | Active |
Package Type | QFN |
Class | PLASTIC |
Package Code | LLQ |
Category | PLASTIC |
Lead Count | 28 |
Pb (Lead) Free | Yes |
Length | 3.99mm |
Width | 5mm |
Thickness | 0.9mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 3.99 x 5.00 x 0.90 |