Title | Information |
---|---|
Product Number: | EL4544IGZ |
Pkg. Name: | V356.27X27B |
Pkg. Previous Code: | VPB |
Pkg. Code: | VPB |
Lead Count: | 356 |
Length: | 27 mm |
Width: | 27 mm |
Thickness: | 0 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Tray |
Pkg. Type: | PBGA |
Moisture Sensitivity Level (MSL): | 3 |
Pb Free Category: | Pb-Free Ball Terminal (SAC305)-e1 |