Title | Information |
---|---|
Pkg. Name | V356.27X27B |
Pkg. Previous Code | VPB |
Package Description | 356 Pin PBGA (27 x 27 mm BODY) |
Package Status | Active |
Package Type | PBGA |
Class | PLASTIC |
Package Code | VPB |
Category | PLASTIC |
Lead Count | 356 |
Pb (Lead) Free | Yes |
Length | 27mm |
Width | 27mm |
Thickness | 0mm |
Pitch | 1.27mm |
Pkg. Dimensions (mm) | 27.00 x 27.00 x 0.00 |