Title Information
Product Number: ISLA214S50IR1Z
Pkg. Name: L48.7X7G
Pkg. Previous Code: LEN
Pkg. Code: LEN
Lead Count: 48
Length: 7 mm
Width: 7 mm
Thickness: 0.9 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Tray
Pkg. Type: QFN

More Package Details