Skip to main content

LEN (QFN 48)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L48.7X7G
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
LEN
Package Description
Descriptive text for this package.
48 LEAD 7 x 7mm QFN
Package Status
Active
Package Type
QFN
Class
PLASTIC
Package Code
The unique identifier of this package.
LEN
Category
PLASTIC
Lead Count
48
Pb (Lead) Free
Yes
Length
7.01mm
Width
7.01mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.9mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
7.01 x 7.01 x 0.90
Type Title Date
Package Outline Drawing PDF 48 KB
1 item