Title Information
Product Number: ISL23348WFRZ-TK
Pkg. Name: L20.3X4
Pkg. Previous Code: LBO
Pkg. Code: LBO
Lead Count: 20
Length: 4 mm
Width: 3 mm
Thickness: 0.9 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Reel
Pkg. Type: QFN

More Package Details