Title | Information |
---|---|
Pkg. Name | L20.3X4 |
Pkg. Previous Code | LBO |
Package Description | 20L QFN 3x4x0.9 with MEP |
Package Status | Active |
Package Type | QFN |
Class | PLASTIC |
Package Code | LBO |
Category | PLASTIC |
Lead Count | 20 |
Pb (Lead) Free | Yes |
Length | 3.99mm |
Width | 3mm |
Thickness | 0.9mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 3.99 x 3.00 x 0.90 |