Title |
Information |
Product Number: |
ISL23448WFRZ-TK |
Pkg. Name: |
L20.3X4 |
Pkg. Previous Code: |
LBO |
Pkg. Code: |
LBO |
Lead Count: |
20 |
Length: |
4 mm |
Width: |
3 mm |
Thickness: |
0.9 mm |
Pb (Lead) Free: |
No |
Title |
Information |
Carrier Type: |
Reel |
Pkg. Type: |
QFN |
list
More Package Details