Title |
Information |
Product Number: |
X9116WM8Z |
Pkg. Name: |
M8.118 |
Pkg. Previous Code: |
MRK |
Pkg. Code: |
MRK |
Lead Count: |
8 |
Length: |
3 mm |
Width: |
3 mm |
Thickness: |
0 mm |
Pb (Lead) Free: |
No |
Title |
Information |
Carrier Type: |
Tube |
Pkg. Type: |
MSOP |
list
More Package Details