Skip to main content

MRK (MSOP 8)

Title Information
Pkg. Name
Name used to describe Renesas packages.
M8.118
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
MRK
Package Description
Descriptive text for this package.
MSOP 3.0 x 3.0 x 0.85 mm 0.65mm Pitch
Package Status
Active
Package Type
MSOP
Class
PLASTIC
Package Code
The unique identifier of this package.
MRK
Category
G
Lead Count
8
Pb (Lead) Free
Yes
Length
3mm
Pb Free Category
e3 Sn
Width
3mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.85mm
Peak Reflow Temp
260°C
Pitch
0.65mm
Package Carrier
Reel, Tube
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
3.0 x 3.0 x 0.85

Documentation

Type Title Date
Package Outline Drawing PDF 107 KB
1 item