Title Information
Product Number: R2A20154SP#W5
Pkg. Name: PRSP0008DE-C
JEITA Standard: P-SOP8-4.4x4.85-1.27
Pkg. Code: pkg_1154
Lead Count: 8
Length: 5 mm
Width: 4 mm
Thickness: 2.03 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tape & Reel
Pkg. Type: SOP
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details