Title | Information |
---|---|
Pkg. Name | PRSP0008DE-C |
JEITA Standard | P-SOP8-4.4x4.85-1.27 |
Package Status | Active |
Package Type | SOP |
Class | IC |
Package Code | pkg_1154 |
Lead Count | 8 |
Pb (Lead) Free | Yes |
Length | 4.85mm |
Width | 4.4mm |
Thickness | 2.03mm |
Pkg. Dimensions (mm) | 4.85 x 4.4 x 2.03 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 51 KB | |
Carrier/Package | PDF 76 KB | |
Carrier/Package | PDF 244 KB | |
Carrier/Package | PDF 127 KB | |
Carrier/Package | PDF 105 KB | |
Carrier/Package | PDF 30 KB | |
Package Outline Drawing | PDF 25 KB | |
7 items
|