Title | Information |
---|---|
Product Number: | ALVC166245ATE-E |
Pkg. Name: | PTSP0048KA-A |
Pkg. Previous Code: | TTP-48DBV |
JEITA Standard: | P-TSSOP48-6.1x12.5-0.50 |
Pkg. Code: | pkg_55 |
Lead Count: | 48 |
Length: | 12 mm |
Width: | 6 mm |
Thickness: | 1.2 mm |
Pb (Lead) Free: | Yes |