Title | Information |
---|---|
Pkg. Name | PTSP0048KA-A |
Pkg. Previous Code | TTP-48DBV |
JEITA Standard | P-TSSOP48-6.1x12.5-0.50 |
Package Status | Active |
Package Type | TSSOP |
Class | IC |
Package Code | pkg_55 |
Lead Count | 48 |
Pb (Lead) Free | Yes |
Length | 12.5mm |
Width | 6.1mm |
Thickness | 1.2mm |
Pkg. Dimensions (mm) | 12.5 x 6.1 x 1.2 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 51 KB 日本語 | |
Carrier/Package | PDF 331 KB | |
Carrier/Package | PDF 128 KB | |
Package Outline Drawing | PDF 25 KB | |
4 items
|