Title | Information |
---|---|
Product Number: | ISL9211BIRU58XZ-T |
Pkg. Name: | L8.2X2B |
Pkg. Previous Code: | LWI |
Pkg. Code: | LWI |
Lead Count: | 8 |
Length: | 2 mm |
Width: | 2 mm |
Thickness: | 0 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Reel |
Pkg. Type: | uTDFN |
Moisture Sensitivity Level (MSL): | 1 |
Pb Free Category: | Nickel/Palladium/Gold-Silver - e4 |