Skip to main content

LWI (uTDFN 8)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L8.2X2B
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
LWI
Package Description
Descriptive text for this package.
8L (.50mm pitch) 2.0x2.0x.50 uTDFN with e-pad
Package Status
Active
Package Type
uTDFN
Class
PLASTIC
Package Code
The unique identifier of this package.
LWI
Category
PLASTIC
Lead Count
8
Pb (Lead) Free
Yes
Length
1.98mm
Width
1.98mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
1.98 x 1.98 x 0.00

Documentation

Type Title Date
Package Outline Drawing PDF 116 KB
1 item