Title Information
Product Number: RAJ240047A20DNP#HC1
Pkg. Name: PVQN0032LC-A
JEITA Standard: P-HVQFN32-4x4-0.40
Pkg. Code: pkg_11879
Lead Count: 32
Length: 4 mm
Width: 4 mm
Thickness: 0.95 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tape & Reel
Pkg. Type: QFN
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details