Skip to main content

pkg_11879 (HVQFN 32)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PVQN0032LC-A
JEITA Standard
The JEITA standard to which the device is compliant.
P-HVQFN32-4x4-0.40
Package Status
Active
Package Type
HVQFN
Class
IC
Package Code
The unique identifier of this package.
pkg_11879
Lead Count
32
Pb (Lead) Free
Yes
Length
4mm
Width
4mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.95mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
4 x 4 x 0.95

Documentation

Type Title Date
Package Outline Drawing PDF 92 KB
1 item